MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC, FX2N Compact extension unit DC 24 V; 24 inputs, 24 relay outputs

FA-COM PLC: Digital I/O Module

SeriesMELSEC-F SERIES
TypeFX2N
Power Supply (V)24
Current TypeDC
Occupied I/O Points on PLC48
Integrated Digital Inputs24
Integrated Digital Outputs24
Output TypeRELAY

Product Dimensions & Weight

Width (mm)182
Height (mm)90
Depth (mm)87
Weight (kg)0,85

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,DNV GL,KR
UKCACOMPLIANT

Product Packaging

Cardboard (g)187
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO