Series | MELSEC-F SERIES |
---|---|
Type | FX2N |
Power Supply (V) | 100-240 |
Current Type | AC |
Occupied I/O Points on PLC | 48 |
Integrated Digital Inputs | 24 |
Integrated Digital Outputs | 24 |
Output Type | TRANSISTOR |
Output Logic | SOURCE |
Depth (mm) | 87 |
---|---|
Weight (kg) | 0.85 |
Width (mm) | 182 |
Height (mm) | 90 |
CE | COMPLIANT |
---|---|
Shipping Approvals | ABS,BV,DNV GL,KR,LR,RINA |
EAC | COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 187 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 0 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 2451-62-9, 11120-22-2, 7439-92-1, 1317-36-8 |
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |