MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC, FX2NC Modular extension unit; 16 relay outputs

FA-COM PLC: Digital I/O Module

SeriesMELSEC-F SERIES
TypeFX2N
Occupied I/O Points on PLC16
Integrated Digital Outputs16
Output TypeRELAY

Product Dimensions & Weight

Width (mm)24,2
Height (mm)90
Depth (mm)89
Weight (kg)0,178

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
Shipping ApprovalsABS,DNV GL,LR
UKCACOMPLIANT

Product Packaging

Cardboard (g)51
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO