Series | MELSEC-F SERIES |
---|---|
Type | FX2N |
Occupied I/O Points on PLC | 16 |
Integrated Digital Outputs | 16 |
Output Type | TRANSISTOR |
Output Logic | SINK |
Depth (mm) | 87 |
---|---|
Weight (kg) | 0.101 |
Width (mm) | 14.6 |
Height (mm) | 90 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 50.6 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 0 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |