MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

FX3G BD Board 2 Transistor Outputs

FA-COM PLC: Digital I/O Module

SeriesMELSEC-F SERIES
TypeFX3G
Occupied I/O Points on PLC0
Integrated Digital Outputs2
Output TypeTRANSISTOR
Output LogicSINK/SOURCE

Product Dimensions & Weight

Width (mm)35
Height (mm)51,2
Depth (mm)29,2
Weight (kg)0,02

Conformity

CECOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)11
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)2
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO