MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC, CC-LINK/LT Module; Master Module

FA-COM PLC: Network Module

SeriesMELSEC-F SERIES
TypeMASTER STATION
Network InterfaceCC-LINK/LT

Product Dimensions & Weight

Width (mm)43
Height (mm)90
Depth (mm)87
Weight (kg)0,15

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)38
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B