MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC, FX3U Communication module ASLINK Master

FA-COM PLC: Network Module

SeriesMELSEC-F SERIES
TypeMASTER STATION
Network InterfaceANYWIREASLINK

Product Dimensions & Weight

Width (mm)43
Height (mm)90
Depth (mm)95,5
Weight (kg)0,2

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)71
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO