MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC, FX3G Base Unit AC 100-240 V; 24 inputs DC 24V; 16 relay outputs

FA-COM PLC: Main Unit

TypeFX3G
Power Supply (V)100-240
Current TypeAC
Program Memory32K STEPS
Program Memory UnitEEPROM
Integrated Digital Inputs24
Integrated Digital Outputs16
Output TypeRELAY
Local I/O Points128
Local + Remote I/O Points256
ExpandableYES
Cycle Time LD (ns)210
Cycle Time MOV (ns)500
USB1
RS-4221
Power Consumption (W)37
Buffer BatteryOPTION
Protection ClassIP10
Min. Ambient Temperature (°C)0
Max. Ambient Temperature (°C)55
SeriesMELSEC-F SERIES

Product Dimensions & Weight

Width (mm)130
Height (mm)90
Depth (mm)86
Weight (kg)0,7

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,KR,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)97
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO