Type | FX3GE |
---|---|
Power Supply (V) | 24 |
Current Type | DC |
Program Memory | 32K STEPS |
Program Memory Unit | EEPROM |
Integrated Digital Inputs | 14 |
Integrated Digital Outputs | 10 |
Integrated Analogue Inputs | 2 |
Output Type | RELAY |
Local I/O Points | 128 |
Local + Remote I/O Points | 256 |
Expandable | YES |
Cycle Time LD (ns) | 210 |
Cycle Time MOV (ns) | 500 |
USB | 1 |
Ethernet Port | 1 |
RS-422 | 1 |
Power Consumption (W) | 32 |
Buffer Battery | OPTION |
Protection Class | IP10 |
Min. Ambient Temperature (°C) | 0 |
Max. Ambient Temperature (°C) | 55 |
Series | MELSEC-F SERIES |
Depth (mm) | 86 |
---|---|
Weight (kg) | 0.6 |
Width (mm) | 130 |
Height (mm) | 90 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 97 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 0 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |