Type | FX3S |
---|---|
Power Supply (V) | 100-240 |
Current Type | AC |
Program Memory | 16K STEPS |
Program Memory Unit | EEPROM |
Integrated Digital Inputs | 6 |
Integrated Digital Outputs | 4 |
Output Type | TRANSISTOR |
Output Logic | SINK |
Local I/O Points | 30 |
Local + Remote I/O Points | 30 |
Expandable | NO |
Cycle Time LD (ns) | 210 |
Cycle Time MOV (ns) | 500 |
USB | 1 |
RS-422 | 1 |
Power Consumption (W) | 19 |
Buffer Battery | NO |
Protection Class | IP10 |
Min. Ambient Temperature (°C) | 0 |
Max. Ambient Temperature (°C) | 55 |
Series | MELSEC-F SERIES |
Depth (mm) | 75 |
---|---|
Weight (kg) | 0.3 |
Width (mm) | 60 |
Height (mm) | 90 |
CE | COMPLIANT |
---|---|
Shipping Approvals | ABS,BV,DNV GL,LR,NK |
EAC | NON-COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 72.9 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 0 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |