MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC, FX3U Base Unit DC 24 V: 16 inputs DC 24 V; 16 relay outputs

FA-COM PLC: Main Unit

TypeFX3U
Power Supply (V)24
Current TypeDC
Program Memory64K STEPS
Program Memory UnitRAM
Integrated Digital Inputs16
Integrated Digital Outputs16
Output TypeRELAY
Local I/O Points256
Local + Remote I/O Points384
ExpandableYES
Cycle Time LD (ns)65
Cycle Time MOV (ns)642
USBOPTION
RS-4221
Power Consumption (W)30
Buffer BatteryYES
Protection ClassIP10
Min. Ambient Temperature (°C)0
Max. Ambient Temperature (°C)55
SeriesMELSEC-F SERIES

Product Dimensions & Weight

Width (mm)150
Height (mm)90
Depth (mm)86
Weight (kg)0,65

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,KR,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)106
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO