MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC, FX3UC Base unit DC 24V; 8 Inputs DC 24V; 8 Transistor outputs, sink

FA-COM PLC: Main Unit

TypeFX3UC
Power Supply (V)24
Current TypeDC
Program Memory64K STEPS
Program Memory UnitEEPROM
Integrated Digital Inputs8
Integrated Digital Outputs8
Output TypeTRANSISTOR
Output LogicSINK
Local I/O Points256
Local + Remote I/O Points384
ExpandableYES
Cycle Time LD (ns)65
Cycle Time MOV (ns)642
RS-4221
Power Consumption (W)6
Buffer BatteryYES
Protection ClassIP10
Min. Ambient Temperature (°C)0
Max. Ambient Temperature (°C)55
SeriesMELSEC-F SERIES

Product Dimensions & Weight

Width (mm)34
Height (mm)90
Depth (mm)74
Weight (kg)0,2

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)75
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO