MITSUBISHI ELECTRIC Changes for the Better

FX3U-2HSY-ADP

Material number 165275
PLC, FX3U Two-axis positioning module for stepper and servo motors (200 kHz)

FA-COM PLC: Positioning Module

SeriesMELSEC-F SERIES
TypeFX3U
Number of Axes2

Product Dimensions & Weight

Depth (mm)89.5
Weight (kg)0.08
Width (mm)29.3
Height (mm)106

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,KR,LR,NK,RINA
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)51
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 7439-92-1, 2451-62-9, 71868-10-5
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO