MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC Q Series PC-Interface-card MELSECNET/H, SI/QSI/H-PCF; ext.PS

FA-MOD PLC: Network Module

SeriesMELSECNET/H
TypeMASTER/LOCAL STATION
Power Supply (V)N/A
Current TypeN/A
Network InterfaceMELSECNET/H

Product Dimensions & Weight

Width (mm)121
Height (mm)42
Depth (mm)153
Weight (kg)0,2

Conformity

CECOMPLIANT

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT