MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC Programming SW; Melsec iQ-R/iQ- F only (no GXW2/GX Dev); USB; 2 PCs; German

FA-Software: Software PLC

SeriesMELSOFT GX SERIES
Number of Licenses2
TypeGX WORKS3
Distribution VersionUSB

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)45
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)5
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B
Dangerous Goods IdentifierNO