MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

MX OPC Server UA; all MELSEC PLC; English; USB

FA-Software: Software PLC

SeriesMELSOFT MX SERIES
Number of Licenses1
TypeMX OPC SERVER UA
Distribution VersionUSB

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)45
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)5
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B
Dangerous Goods IdentifierNO