Series | MELSEC IQ-F SERIES |
---|---|
Type | ANALOG I/O COMBINED MODULE |
Power Supply (V) | 24 |
Current Type | DC |
Occupied I/O Points on PLC | 0 |
Integrated Analogue Inputs | 2 |
Integrated Analogue Outputs | 2 |
Input Voltage Range (V) | -10-10; 0-10; 0-5; 1-5 |
Input Current Range (mA) | -20-20; 0-20; 4-20 |
Output Voltage Range (V) | -10-10; 0-10; 0-5; 1-5 |
Output Current Range (mA) | 0-20; 4-20 |
Min. Ambient Temperature (°C) | -20 |
Max. Ambient Temperature (°C) | 55 |
Depth (mm) | 89.1 |
---|---|
Weight (kg) | 0.1 |
Width (mm) | 17.6 |
Height (mm) | 106 |
CE | COMPLIANT |
---|---|
EAC | COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 51.7 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 0 |
Wood (g) | 0 |
Other paper (g) | 12.5 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 71868-10-5, 80-05-7, 1303-86-2, 7439-92-1 |
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |