MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

FX5;Analog Input Module;Pt100/Ni100/K/J/T/B/R/S;8 channels

FA-COM PLC: Analogue I/O Module

SeriesMELSEC IQ-F SERIES
TypeANALOG INPUT (+ THERM./RTD)
Power Supply (V)24
Current TypeDC
Occupied I/O Points on PLC8
Integrated Analogue Inputs8
Input Voltage Range (V)-10-10; 0-10; 0-5; 1-5
Input Current Range (mA)-20-20; 0-20; 4-20
Min. Ambient Temperature (°C)-20
Max. Ambient Temperature (°C)55

Product Dimensions & Weight

Width (mm)50
Height (mm)90
Depth (mm)83
Weight (kg)0,3

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,KR,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)60
Other paper (g)34
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO