MITSUBISHI ELECTRIC Changes for the Better

FX5S-30MR/DS

Material number 719990
PLC CPU Module; iQ-F; DC; 16 Inputs 24 V DC; 14 Relay Outputs

FA-COM PLC: Main Unit

TypeFX5S
Power Supply (V)24
Current TypeDC
Program Memory48K STEPS
Program Memory UnitFLASH
Integrated Digital Inputs16
Integrated Digital Outputs14
Output TypeRELAY
Cycle Time LD (ns)84
Cycle Time MOV (ns)100
Ethernet Port1
Power Consumption (W)15
Min. Ambient Temperature (°C)0
Max. Ambient Temperature (°C)55
SeriesMELSEC IQ-F SERIES

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)112
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)3.35

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO