MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

FX5U;CPU;AC;32 Inputs;32 Relay Outputs;3xAnalog;Eth;RS-485

FA-COM PLC: Main Unit

TypeFX5U
Power Supply (V)100-240
Current TypeAC
Program Memory64K STEPS
Program Memory UnitFLASH
Integrated Digital Inputs32
Integrated Digital Outputs32
Integrated Analogue Inputs2
Output TypeRELAY
Local I/O Points256
Local + Remote I/O Points512
ExpandableYES
Cycle Time LD (ns)34
Cycle Time MOV (ns)34
Ethernet Port1
RS-4851
Power Consumption (W)40
Buffer BatteryOPTION
Protection ClassIP10
Min. Ambient Temperature (°C)0
Max. Ambient Temperature (°C)55
SeriesMELSEC IQ-F SERIES

Product Dimensions & Weight

Width (mm)220
Height (mm)90
Depth (mm)83
Weight (kg)1

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,KR,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)210
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)1
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO