MITSUBISHI ELECTRIC Changes for the Better

FX5U;CPU;AC;40 Inputs;40 Relay Outputs;3xAnalog;Eth;RS-485

FA-COM PLC: Main Unit

TypeFX5U
Power Supply (V)100-240
Current TypeAC
Program Memory64K STEPS
Program Memory UnitFLASH
Integrated Digital Inputs40
Integrated Digital Outputs40
Integrated Analogue Inputs2
Output TypeRELAY
Local I/O Points256
Local + Remote I/O Points512
ExpandableYES
Cycle Time LD (ns)34
Cycle Time MOV (ns)34
Ethernet Port1
RS-4851
Power Consumption (W)45
Buffer BatteryOPTION
Protection ClassIP10
Min. Ambient Temperature (°C)0
Max. Ambient Temperature (°C)55
SeriesMELSEC IQ-F SERIES

Product Dimensions & Weight

Depth (mm)83
Weight (kg)1.2
Width (mm)285
Height (mm)90

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,KR,LR,NK,RINA
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)242
Steel (g)0
Glass (g)0
Other plastic (g)1
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO