MITSUBISHI ELECTRIC Changes for the Better

FX5U-80MT/ES

Material number 280496
FX5U;CPU;AC;40 Inputs;40 Transistor Outputs;3xAnalog;Eth;RS-485;sink

FA-COM PLC: Main Unit

TypeFX5U
Power Supply (V)100-240
Current TypeAC
Program Memory64K STEPS
Program Memory UnitFLASH
Integrated Digital Inputs40
Integrated Digital Outputs40
Integrated Analogue Inputs2
Output TypeTRANSISTOR
Output LogicSINK
Local I/O Points256
Local + Remote I/O Points512
ExpandableYES
Cycle Time LD (ns)34
Cycle Time MOV (ns)34
Ethernet Port1
RS-4851
Power Consumption (W)45
Buffer BatteryOPTION
Protection ClassIP10
Min. Ambient Temperature (°C)0
Max. Ambient Temperature (°C)55
SeriesMELSEC IQ-F SERIES

Product Dimensions & Weight

Depth (mm)83
Weight (kg)1.2
Width (mm)285
Height (mm)90

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,KR,LR,NK,RINA
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)223.8
Steel (g)0
Glass (g)0
Other plastic (g)1.6
Wood (g)0
Other paper (g)23.4

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 108-78-1, 119313-12-1, 12060-00-3, 629-14-1, 7439-92-1, 71868-10-5
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO