MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

FX5UC;CPU;DC;16 Inputs;16 Relay Outputs;Eth;RS-485;spring clamp

FA-COM PLC: Main Unit

TypeFX5UC
Power Supply (V)24
Current TypeDC
Program Memory64K STEPS
Program Memory UnitFLASH
Integrated Digital Inputs16
Integrated Digital Outputs16
Output TypeRELAY
Local I/O Points256
Local + Remote I/O Points512
ExpandableYES
Cycle Time LD (ns)34
Cycle Time MOV (ns)34
Ethernet Port1
RS-4851
Power Consumption (W)5
Buffer BatteryOPTION
Protection ClassIP10
Min. Ambient Temperature (°C)-20
Max. Ambient Temperature (°C)55
SeriesMELSEC IQ-F SERIES

Product Dimensions & Weight

Width (mm)68,2
Height (mm)90
Depth (mm)93,7
Weight (kg)0,439

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)91
Other paper (g)35
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)7
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO