MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC CPU Module; iQ-F; DC; 14 Inputs; 10 Relay Outputs; Ethernet; SD; USB

FA-COM PLC: Main Unit

TypeFX5UJ
Power Supply (V)24
Current TypeDC
SeriesMELSEC IQ-F SERIES

Product Dimensions & Weight

Weight (kg)0,49

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)124,8
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)3,35

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO