MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC CPU Module; iQ-F; AC; 14 Inputs; 10 Relay Outputs; Ethernet; SD; USB

FA-COM PLC: Main Unit

TypeFX5UJ
Power Supply (V)100-240
Current TypeAC
Program Memory48K STEPS
Program Memory UnitFLASH
Integrated Digital Inputs14
Integrated Digital Outputs10
Output TypeRELAY
Local I/O Points256
Local + Remote I/O Points512
ExpandableYES
Cycle Time LD (ns)34
Cycle Time MOV (ns)34
USB1
Ethernet Port1
Power Consumption (W)30
Buffer BatteryNO
Protection ClassIP10
Min. Ambient Temperature (°C)0
Max. Ambient Temperature (°C)55
SeriesMELSEC IQ-F SERIES

Product Dimensions & Weight

Width (mm)95
Height (mm)90
Depth (mm)83
Weight (kg)0,55

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)63,6
Other paper (g)45,4
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)3,5
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B