MITSUBISHI ELECTRIC Changes for the Better

FX5UJ-40MR/DS

Material number 696210
PLC CPU Module; iQ-F; DC; 24 Inputs; 16 Relay Outputs; Ethernet; SD; USB

FA-COM PLC: Main Unit

TypeFX5UJ
Power Supply (V)24
Current TypeDC
Program Memory48K STEPS
Program Memory UnitFLASH
Integrated Digital Inputs24
Integrated Digital Outputs16
Output TypeRELAY
Local I/O Points256
Cycle Time LD (ns)34
Cycle Time MOV (ns)34
USB1
Ethernet Port1
Power Consumption (W)35
Min. Ambient Temperature (°C)0
Max. Ambient Temperature (°C)55
SeriesMELSEC IQ-F SERIES

Product Dimensions & Weight

Weight (kg)0.65

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)127
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)3.35

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 108-78-1, 119313-12-1, 12060-00-3
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO