Type | FX5UJ |
---|---|
Power Supply (V) | 24 |
Current Type | DC |
Program Memory | 48K STEPS |
Program Memory Unit | FLASH |
Integrated Digital Inputs | 36 |
Integrated Digital Outputs | 24 |
Output Type | TRANSISTOR |
Output Logic | SINK |
Local I/O Points | 256 |
Cycle Time LD (ns) | 34 |
Cycle Time MOV (ns) | 34 |
USB | 1 |
Ethernet Port | 1 |
Power Consumption (W) | 36 |
Min. Ambient Temperature (°C) | 0 |
Max. Ambient Temperature (°C) | 55 |
Series | MELSEC IQ-F SERIES |
Weight (kg) | 0.71 |
---|
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 150.4 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 0 |
Wood (g) | 0 |
Other paper (g) | 3.35 |
RoHS Compliance | COMPLIANT |
---|---|
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |