MITSUBISHI ELECTRIC Changes for the Better

FX5;High-speed I/O Module;2x 200kHz Counter;2x 200kpps Pulse Outputs;sink

FA-COM PLC: Digital I/O Module

SeriesMELSEC IQ-F SERIES
TypeHIGH-SPEED PULSE I/O MODULE
Power Supply (V)24
Current TypeDC
Occupied I/O Points on PLC16
Integrated Digital Inputs8
Integrated Digital Outputs8
Output TypeTRANSISTOR
Output LogicSINK

Product Dimensions & Weight

Depth (mm)83
Weight (kg)0.2
Width (mm)40
Height (mm)90

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,KR,LR,NK,RINA
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)39
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0.5

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO