Series | MELSEC IQ-F SERIES |
---|---|
Type | RELAY OUTPUT |
Power Supply (V) | 30 / 240 |
Current Type | DC / AC |
Occupied I/O Points on PLC | 16 |
Integrated Digital Outputs | 16 |
Output Type | RELAY |
Depth (mm) | 93.7 |
---|---|
Weight (kg) | 0.2 |
Width (mm) | 30.7 |
Height (mm) | 90 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 67 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 3 |
Wood (g) | 0 |
Other paper (g) | 0 |
RoHS Compliance | COMPLIANT |
---|---|
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |