MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

FX5UC;I/O Extension;16 Inputs;16 Transistor Outputs;spring clamp;source

FA-COM PLC: Digital I/O Module

SeriesMELSEC IQ-F SERIES
TypeI/O COMBINED MODULE
Power Supply (V)24
Current TypeDC
Occupied I/O Points on PLC32
Integrated Digital Inputs16
Integrated Digital Outputs16
Output TypeTRANSISTOR
Output LogicSOURCE

Product Dimensions & Weight

Width (mm)20,1
Height (mm)90
Depth (mm)93,7
Weight (kg)0,15

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,KR,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)51
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO