MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

FX5;Serial Communication Board;RS-422;Communication to GOT only

FA-COM PLC: Serial Com Module

SeriesMELSEC IQ-F SERIES
TypeFX5
InterfaceRS-422

Product Dimensions & Weight

Width (mm)38
Height (mm)51,4
Depth (mm)15,4
Weight (kg)0,02

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,KR,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)11
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)2
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO