MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

FX5 Communication module; CC Link IE TSN; master/local station

FA-COM PLC: Network Module

SeriesMELSEC IQ-F SERIES
TypeMASTER/LOCAL STATION
Network InterfaceCC-LINK IE TSN

Product Dimensions & Weight

Width (mm)50
Height (mm)90
Depth (mm)83
Weight (kg)0,3

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)60
Other paper (g)35
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO