MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

FX5 Communication module; Profibus-DP Master Module

FA-COM PLC: Network Module

SeriesMELSEC IQ-F SERIES
TypeMASTER STATION
Network InterfacePROFIBUS-DP

Product Dimensions & Weight

Width (mm)40
Height (mm)90
Depth (mm)85,3
Weight (kg)0,2

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)60
Other paper (g)34
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO