MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC Safety Extension Module; iQ-F; 8 (4 redundant) inputs

FA-COM PLC: Digital I/O Module

SeriesMELSEC IQ-F SERIES
TypeSAFETY MODULE
Power Supply (V)24
Current TypeDC
Integrated Digital Inputs8

Product Dimensions & Weight

Width (mm)50
Height (mm)90
Depth (mm)83 (102,2)
Weight (kg)0,25

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)43,8
Other paper (g)38
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO