MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC Safety Main Module; iQ-F; 4 (2 redundant) inputs; 4 (2 redundant) ouputs

FA-COM PLC: Digital I/O Module

SeriesMELSEC IQ-F SERIES
TypeSAFETY MODULE
Power Supply (V)24
Current TypeDC
Integrated Digital Inputs4
Integrated Digital Outputs4
Output TypeTRANSISTOR
Output LogicSOURCE

Product Dimensions & Weight

Width (mm)50
Height (mm)90
Depth (mm)83 (102,2)
Weight (kg)0,267

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)43,8
Other paper (g)38
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO