MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC L-Series 8 channels analog input, RTD

FA-MOD PLC: Temperature Module

SeriesMELSEC-L SERIES
TypeTEMPERATURE INPUT
Occupied I/O Points on PLC16
Integrated Analogue Inputs8
Input TypeRTD
Applicable RTD TypePT50, PT1000, PT100, NI500, NI120, NI100, JPT100, CU50, CU100
Int. Current Consumption (A)0,22

Product Dimensions & Weight

Width (mm)28,5
Height (mm)90
Depth (mm)116,5
Weight (kg)0,15

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)43
Other paper (g)1
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)28
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO