MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC, L-Series High-Speed I/O Module

FA-MOD PLC: Counter Module

SeriesMELSEC-L SERIES
TypeFLEXIBLE HIGH-SPEED IO CONTROL
Number of Channels12
Int. Current Consumption (A)0,66

Product Dimensions & Weight

Width (mm)45
Height (mm)90
Depth (mm)95
Weight (kg)0,18

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)34
Other paper (g)1
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)13
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO