MITSUBISHI ELECTRIC Changes for the Better

LD62

Material number 238097
PLC, L-Series High-Speed Counter Module; 2 channel; 5/12/24 VDC; 200 kpps

FA-MOD PLC: Counter Module

SeriesMELSEC-L SERIES
TypeDC INPUT
Number of Channels2
Int. Current Consumption (A)0.31

Product Dimensions & Weight

Depth (mm)95
Weight (kg)0.13
Width (mm)28.5
Height (mm)90

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)34
Steel (g)0
Glass (g)0
Other plastic (g)13
Wood (g)0
Other paper (g)1

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO