MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC, L-Series CPU; 1024/8192EA; 20k Steps; 16 In-/8 Outputd; Ethernet

FA-MOD PLC: CPU Module

SeriesMELSEC-L SERIES
TypeSINK
Program Memory20K
Program Memory UnitSTEPS
Local I/O Points1024
Local + Remote I/O Points8192
Cycle Time LD (ns)40
Cycle Time MOV (ns)80
USB1
Ethernet Port1
Buffer BatteryYES
Int. Current Consumption (A)0,94

Product Dimensions & Weight

Width (mm)70
Height (mm)90
Depth (mm)95
Weight (kg)0,37

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)115
Other paper (g)1
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)6
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 68-12-2, 1303-86-2, 110-71-4, 12060-00-3
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO