MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC, L-Series Input Module; 100-240 ; 8 Inputs

FA-MOD PLC: Digital Input Module

SeriesMELSEC-L SERIES
TypeAC INPUT
Power Supply (V)100-240
Current TypeAC
Occupied I/O Points on PLC16
Integrated Digital Inputs8
Rated Input Voltage (VAC)100-240
WiringSCREW
Int. Current Consumption (A)0,08

Product Dimensions & Weight

Depth (mm)117
Weight (kg)0,15
Width (mm)28,5
Height (mm)90

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)43
Steel (g)0
Glass (g)0
Other plastic (g)23
Wood (g)0
Other paper (g)1

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO