MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC, L-Series Input Module; 24 VDC; 64 Inputs; sink/source; A6CON

FA-MOD PLC: Digital Input Module

SeriesMELSEC-L SERIES
TypeDC INPUT
Power Supply (V)24
Current TypeDC
Occupied I/O Points on PLC64
Integrated Digital Inputs64
Rated Input Voltage (VDC)24
WiringCONNECTOR
Int. Current Consumption (A)0,12

Product Dimensions & Weight

Width (mm)28,5
Height (mm)90
Depth (mm)95
Weight (kg)0,12

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)43
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)18
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO