MITSUBISHI ELECTRIC Changes for the Better

SPS, L-Serie Output Module; 100-240 VAC; 16 Outputs

FA-MOD PLC: Digital Output Module

SeriesMELSEC-L SERIES
TypeTRIAC OUTPUT
Occupied I/O Points on PLC16
Integrated Digital Outputs16
Output TypeTRIAC
Rated Load Voltage (VAC)100-240
WiringSCREW
Int. Current Consumption (A)0.3

Product Dimensions & Weight

Depth (mm)117
Weight (kg)0.22
Width (mm)28.5
Height (mm)90

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)43
Steel (g)0
Glass (g)0
Other plastic (g)23
Wood (g)0
Other paper (g)1

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO