MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

SPS, L-Serie Output Module; 12-24 VDC; 16 Outputs; sink 0,5A; terminal block

FA-MOD PLC: Digital Output Module

SeriesMELSEC-L SERIES
TypeTRANSISTOR OUTPUT (SINK)
Power Supply (V)12-24
Current TypeDC
Occupied I/O Points on PLC16
Integrated Digital Outputs16
Output TypeTRANSISTOR
Output LogicSINK
Rated Load Voltage (VDC)24
WiringSCREW
Int. Current Consumption (A)0,1

Product Dimensions & Weight

Width (mm)28,5
Height (mm)90
Depth (mm)95
Weight (kg)0,15

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)43
Other paper (g)1
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)23
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO