MITSUBISHI ELECTRIC Changes for the Better

LY40PT5P

Material number 242168
SPS, L-Serie Output Module; 12-24 VDC; 16 Outputs; source 0,5A; terminal block

FA-MOD PLC: Digital Output Module

SeriesMELSEC-L SERIES
TypeTRANSISTOR OUTPUT (SOURCE)
Power Supply (V)12-24
Current TypeDC
Occupied I/O Points on PLC16
Integrated Digital Outputs16
Output TypeTRANSISTOR
Output LogicSOURCE
Rated Load Voltage (VDC)24
WiringSCREW
Int. Current Consumption (A)0.1

Product Dimensions & Weight

Depth (mm)95
Weight (kg)0.15
Width (mm)28.5
Height (mm)90

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)43
Steel (g)0
Glass (g)0
Other plastic (g)18
Wood (g)0
Other paper (g)1

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 119313-12-1, 7439-92-1, 108-78-1
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO