Series | MELSEC-L SERIES |
---|---|
Type | TRANSISTOR OUTPUT (SINK) |
Power Supply (V) | 12-24 |
Current Type | DC |
Occupied I/O Points on PLC | 64 |
Integrated Digital Outputs | 64 |
Output Type | TRANSISTOR |
Output Logic | SINK |
Rated Load Voltage (VDC) | 24 |
Wiring | CONNECTOR |
Int. Current Consumption (A) | 0.19 |
Depth (mm) | 95 |
---|---|
Weight (kg) | 0.12 |
Width (mm) | 28.5 |
Height (mm) | 90 |
CE | COMPLIANT |
---|---|
EAC | COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 50 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 0 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 108-78-1, 7439-92-1, 119313-12-1 |
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |