MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC, L-Series Positioning Module; 4 Axis; Output 4 Mpps; differential driver

FA-MOD PLC: Positioning Module

SeriesMELSEC-L SERIES
TypeDIFFERENTIAL DRIVER OUTPUT
Number of Axes4
Int. Current Consumption (A)0,76

Product Dimensions & Weight

Width (mm)45
Height (mm)90
Depth (mm)95
Weight (kg)0,18

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)53
Other paper (g)1
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)18
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 12060-00-3
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO