MITSUBISHI ELECTRIC Changes for the Better

PLC, L-Series Positioning Module; 1 Axis; Output 200kpps; open collector

FA-MOD PLC: Positioning Module

SeriesMELSEC-L SERIES
TypeOPEN COLLECTOR OUTPUT
Number of Axes1
Int. Current Consumption (A)0.44

Product Dimensions & Weight

Depth (mm)95
Weight (kg)0.18
Width (mm)45
Height (mm)90

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)34
Steel (g)0
Glass (g)0
Other plastic (g)13
Wood (g)0
Other paper (g)1

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO