MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC Q Series analog module; 4in-,2outputs; current and voltage 0/4..20mA

FA-MOD PLC: Analogue I/O Module

SeriesMELSEC-Q SERIES
TypeANALOG INPUT/OUTPUT COMBINED
Power Supply (V)24
Current TypeDC
Occupied I/O Points on PLC16
Integrated Analogue Inputs4
Integrated Analogue Outputs2
Input Voltage Range (V)-10-10; 0-10; 0-5; 1-5
Input Current Range (mA)0-20; 4-20
Output Voltage Range (V)-10-10; 0-5; 1-5
Output Current Range (mA)0-20; 4-20
WiringSCREW
Int. Current Consumption (A)0,17

Product Dimensions & Weight

Width (mm)27,4
Height (mm)98
Depth (mm)112
Weight (kg)0,23

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)1
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)22
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number2451-62-9, 7439-92-1, 12060-00-3, 80-05-7
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO