MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC Q Series CPU module, C/C++ CPU; 512 MB program capacity; VxWorks6.8.1

FA-MOD PLC: CPU Module

SeriesMELSEC-Q SERIES
TypeC CONTROLLER CPU
Program Memory512
Program Memory UnitMB
Local I/O Points4096
Local + Remote I/O Points4096
USB2
Ethernet Port3
RS-2321
Buffer BatteryYES
Int. Current Consumption (A)2,8

Product Dimensions & Weight

Depth (mm)115
Weight (kg)0,63
Width (mm)83
Height (mm)98

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)55
Steel (g)0
Glass (g)0
Other plastic (g)27
Wood (g)0
Other paper (g)2

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number80-05-7, 7439-92-1, 1303-86-2, 110-71-4, 98-54-4
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO