Series | MELSEC-Q SERIES |
---|---|
Type | UNIVERSAL MODEL QCPU |
Program Memory | 40K |
Program Memory Unit | STEPS |
Local I/O Points | 4096 |
Local + Remote I/O Points | 8192 |
Cycle Time LD (ns) | 1,9 |
Cycle Time MOV (ns) | 3,9 |
USB | 1 |
Ethernet Port | 1 |
RS-232 | N/A |
Buffer Battery | YES |
Int. Current Consumption (A) | 0,58 |
Width (mm) | 27,4 |
---|---|
Height (mm) | 98 |
Depth (mm) | 115 |
Weight (kg) | 0,2 |
CE | COMPLIANT |
---|---|
UL/cUL | COMPLIANT |
EAC | COMPLIANT |
Shipping Approvals | ABS,BV,DNV GL,LR,NK,RINA |
UKCA | COMPLIANT |
Cardboard (g) | 55 |
---|---|
Other paper (g) | 1 |
Aluminum (g) | 0 |
Steel (g) | 0 |
Styrofoam (g) | 0 |
Other plastic (g) | 23 |
Wood (g) | 0 |
Glass (g) | 0 |
Others (g) | 0 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 7439-92-1, 2451-62-9, 12060-00-3, 110-71-4, 1303-86-2 |
Dangerous Goods Regulations | NO |
RoHS Compliance | COMPLIANT |
WEEE | B2B |